It’s been nearly three years since the commercialization of UL listed freezemaster™ antifreeze...
Ready to make the switch to freezemaster™ antifreeze?
Not all listed antifreezes are the same!
Minimum use temperature is not the only consideration to make when selecting a listed antifreeze. Like with sprinkler heads, listing parameters differ among listed antifreeze brands. For example, freezemaster™ antifreeze is the only antifreeze UL listed for use with galvanized piping material. Unlike the competition, it is listed for use in systems up to 500 gallons in residential, Light Hazard and Ordinary Hazard I & II systems. Plus, it does not have minimum system pressure requirements, other than that of the sprinkler heads. For a complete comparison of listed antifreezes, click here.
Ready to make the switch to freezemaster™ antifreeze?
We’re ready to support you.
With the most versatile listings and numerous free tools, freezemaster™ antifreeze prides itself for being the easiest-to-use listed antifreeze on the market. Below are just a few of the free resources available.
freezemaster™ antifreeze Installation Video
This NEW video provides an overview of listed antifreezes and step-by-step instructions on how to install and inspect a system.
freezemaster™ antifreeze Online Training
Viking’s Customer Learning Portal offers a free, self-paced course on listed antifreeze systems and NFPA Standards relating to antifreeze.
Listed Antifreeze Refractometer Guide
Learn the key considerations to make when selecting a tool to measure refractive index of listed antifreeze solutions.
freezemaster™ Volume Calculator
Our volume calculator estimates the amount of freezemaster™ antifreeze a given system will need based on pipe size, length and number of drops.