In the ever-evolving landscape of fire protection technology, FireFlex Systems stands out for its unwavering commitment to innovation and quality. At the heart of this commitment is the Legendary TOTALPAC® 3 system, a product that has set the benchmark in the industry for years. For fire protection engineers and professionals searching for cutting-edge solutions, the TOTALPAC® 3 stands out as a premier choice. Explore why this system remains a leader in the field and how it can meet your fire protection needs effectively.
TOTALPAC ® 3: An Industry Leader
The TOTALPAC® 3 is a top-of-the-line preaction system trim that comes fully pre-assembled, pre-wired, and factory-tested. This ensures that all electrical and mechanical components are perfectly integrated into a single unit, simplifying installation and enhancing dependability.
Here’s what makes the TOTALPAC® 3 stand out:
Configurations for Every Need
The TOTALPAC® 3 system offers a wide range of configurations, making it adaptable to different fire protection requirements, including:
A Versatile System for Multiple Applications
The TOTALPAC® 3’s adaptability makes it suitable for a wide range of applications, including hospitals, cold storage, power transformers and power plants, server rooms, libraries and pharmaceutical facilities. Its compact design and robust construction ensure effective fire protection across diverse settings, from commercial buildings to industrial facilities.
Discover also the power of VACTEC and ICAF Systems
While the TOTALPAC® 3 remains a leading solution in fire protection, FireFlex Systems also offers the VACTEC® system as a dependable solution for corrosion mitigation, and the ICAF system for challenging applications such as power transformers, offshore wind substations, fuel and flammable liquids storage, and rooftop helipads. Explore these advanced alternatives to find the perfect fit for your specific fire protection needs.
The VACTEC® Vacuum Fire Protection System is a cutting-edge solution designed with vacuum-based technology to enhance fire protection. This FM-approved system features a unique vacuum process that eliminates water columns and ice plugs, and offers superior corrosion mitigation by removing oxygen and moisture from the piping.
The ICAF Compressed Air Foam System is another key player in FireFlex lineup. Utilizing compressed air to mix water and foam concentrate, including the Viking ARK SFFF Fluorine-Free Foam Concentrate, the ICAF system creates a highly effective foam solution for class B fires. It is FM-approved for local application extinguishing, making it ideal for pool fires, spill fires, and
cascading fires. The ICAF system's foam offers superior extinguishing performance, using up to four times less water and six times less foam concentrate compared to traditional systems.
Explore how these systems can be customized to meet your specific fire protection needs by browsing the FireFlex section on SupplyNet.com today!