---
title: Cutting-Edge Fire Protection Systems from FireFlex
description: Discover FireFlex Systems' cutting-edge TOTALPAC® 3 fire protection system, offering innovative solutions for various applications. Explore its features and configurations on SupplyNet.com.
image: https://blog.vikinggroupinc.com/hubfs/Banner%20Graphics%20and%20Featured%20Images/Blog_Featured-Image-FireFlex-2024-01.png
---

[Skip to content](https://blog.vikinggroupinc.com/fireflex-systems#main-content)

[![Viking Logo](https://blog.vikinggroupinc.com/hs-fs/hubfs/Viking%20PMS287%2072dpi-2.png?width=211&height=50&name=Viking%20PMS287%2072dpi-2.png)](https://www.vikinggroupinc.com)

Open main navigation

Close main navigation

## Trusted above all.™

 Oct 30, 2024, 8:24:36 AM

# Cutting-Edge Fire Protection Systems from FireFlex

[Viking Group, Inc.](https://blog.vikinggroupinc.com/author/viking-group-inc)

Share: [facebook-f icon](http://www.facebook.com/share.php?u=https://blog.vikinggroupinc.com/fireflex-systems) [linkedin-in icon](http://www.linkedin.com/shareArticle?mini=true&url=https://blog.vikinggroupinc.com/fireflex-systems) [Twitter icon](https://twitter.com/intent/tweet?url=https://blog.vikinggroupinc.com/fireflex-systems) [pinterest-p icon](http://pinterest.com/pin/create/link/?url=https://blog.vikinggroupinc.com/fireflex-systems) [envelope icon](mailto:?body=https://blog.vikinggroupinc.com/fireflex-systems)

![4](https://blog.vikinggroupinc.com/hs-fs/hubfs/Banner%20Graphics%20and%20Featured%20Images/4.jpg?width=642&height=374&name=4.jpg)

In the ever-evolving landscape of fire protection technology, FireFlex Systems stands out for its unwavering commitment to innovation and quality. At the heart of this commitment is the Legendary [TOTALPAC® 3 system](https://info.vikinggroupinc.com/vsf303h), a product that has set the benchmark in the industry for years. For fire protection engineers and professionals searching for cutting-edge solutions, the TOTALPAC® 3 stands out as a premier choice. Explore why this system remains a leader in the field and how it can meet your fire protection needs effectively.

TOTALPAC ® 3: An Industry Leader

The TOTALPAC® 3 is a top-of-the-line preaction system trim that comes fully pre-assembled, pre-wired, and factory-tested. This ensures that all electrical and mechanical components are perfectly integrated into a single unit, simplifying installation and enhancing dependability.

Here’s what makes the TOTALPAC® 3 stand out:

- cULus Listed & FM Approved: The TOTALPAC® 3 meets stringent safety and quality standards, giving you confidence in its![totalpac3_cover](https://blog.vikinggroupinc.com/hs-fs/hubfs/Email,%20Landing%20Page,%20Blog%20Graphics/totalpac3_cover.png?width=300&height=408&name=totalpac3_cover.png) performance.
- **Modular Viking Conventional Trim:** Rated to handle pressures up to 250 psi, the [Viking trim](https://www.supplynet.com/conventional-deluge-valve-modular-trim-use-with-straight-through-valves/) ensures robustness and dependability, making it a critical component of the TOTALPAC® 3’s superior performance.
- **Viking Releasing Control Panels:** VFR-400 Control Panel - cULus Listed, FM Approved, and compliant with UL 864-9 requirements, this panel offers onboard menu-driven programming with twelve preinstalled programs, facilitating quick and easy setup. It’s compatible with a wide range of initiating devices, including linear heat detection, smoke and heat detectors, water flow indicators, and manual pull stations, ensuring comprehensive protection.
- **Soon to be available in the TOTALPAC® 3 -** [VFR-500 Multi-Hazard Release Control Panel](https://www.supplynet.com/release-ctrl-panel-asy-vfr500-26107/)**:** This advanced panel, soon to be available, offers microprocessor-based control for preaction, deluge, and water-based or agent extinguishing systems.
- **Galvanized Trim Piping:** Designed for durability and long-term performance.
- **Factory Assembled Under ISO-9001 Standards:** Each unit is built to the highest quality standards, with all components rigorously tested.
- **Corrosion-Resistant Cabinet:** Features a robust finish and easy access to internal components, which simplifies maintenance and extends the unit’s lifespan.

**Configurations for Every Need**

The TOTALPAC® 3 system offers a wide range of configurations, making it adaptable to different fire protection requirements, including:

- **Preaction Systems:** Available in various configurations including non-interlocked, single interlocked, and double interlocked with options for pneumatic and electric releases.
- **Surefire® Systems:** Provides failsafe single or double interlocked preaction systems.
- **Multicycle Systems:** Features Firecycle® III technology for single or double interlocked preaction, deluge, and wet systems.
- **Deluge Systems:** Equipped with hydraulic, pneumatic, or electric release mechanisms.
- **Dry Pipe Systems:** Offered in standard 175 psi or high-pressure 250 psi versions.
- **Wet Pipe Systems:** Available with optional retard chambers or excess pressure pumps.

**A Versatile System for Multiple Applications**

The TOTALPAC® 3’s adaptability makes it suitable for a wide range of applications, including hospitals, cold storage, power transformers and power plants, server rooms, libraries and pharmaceutical facilities. Its compact design and robust construction ensure effective fire protection across diverse settings, from commercial buildings to industrial facilities.

Discover also the power of VACTEC and ICAF Systems

While the TOTALPAC® 3 remains a leading solution in fire protection, FireFlex Systems also offers the VACTEC® system as a dependable solution for corrosion mitigation, and the ICAF system for challenging applications such as power transformers, offshore wind substations, fuel and flammable liquids storage, and rooftop helipads. Explore these advanced alternatives to find the perfect fit for your specific fire protection needs.

The [VACTEC® Vacuum Fire Protection System](https://hubs.la/Q02Wb3ht0) is a cutting-edge solution designed with vacuum-based technology to enhance fire protection. This FM-approved system features a unique vacuum process that eliminates water columns and ice plugs, and offers superior corrosion mitigation by removing oxygen and moisture from the piping.

The [ICAF Compressed Air Foam System](https://hubs.la/Q02Wb4qH0) is another key player in FireFlex lineup. Utilizing compressed air to mix water and foam concentrate, including the Viking ARK SFFF Fluorine-Free Foam Concentrate, the ICAF system creates a highly effective foam solution for class B fires. It is FM-approved for local application extinguishing, making it ideal for pool fires, spill fires, and  
cascading fires. The ICAF system's foam offers superior extinguishing performance, using up to four times less water and six times less foam concentrate compared to traditional systems.

Explore how these systems can be customized to meet your specific fire protection needs by browsing the [FireFlex](https://www.supplynet.com/brand/fireflex-inc/) section on [SupplyNet.com](https://www.supplynet.com/) today!

---

 

[![Shop Now](https://no-cache.hubspot.com/cta/default/20543845/28badd50-5c28-451b-8c92-2fa536b4228c.png)](https://cta-redirect.hubspot.com/cta/redirect/20543845/28badd50-5c28-451b-8c92-2fa536b4228c)                                                           [![Contact Us](https://no-cache.hubspot.com/cta/default/20543845/ac4e8525-cd7a-4f8e-8b7f-7806fd14cf6e.png)](https://cta-redirect.hubspot.com/cta/redirect/20543845/ac4e8525-cd7a-4f8e-8b7f-7806fd14cf6e)                                                      [![Blog Home](https://no-cache.hubspot.com/cta/default/20543845/26958f63-21b0-475d-92c3-0642816c3654.png)](https://cta-redirect.hubspot.com/cta/redirect/20543845/26958f63-21b0-475d-92c3-0642816c3654)

 

---

 

[SupplyNet.com](https://blog.vikinggroupinc.com/tag/supplynet-com), [Business Partners](https://blog.vikinggroupinc.com/tag/business-partners), [Viking SupplyNet](https://blog.vikinggroupinc.com/tag/viking-supplynet)

## Related posts

[![](https://blog.vikinggroupinc.com/hs-fs/hubfs/Blog_Featured-Image-TotalPac-01.png?height=200&name=Blog_Featured-Image-TotalPac-01.png)](https://blog.vikinggroupinc.com/totalpac)

[Product Innovations](https://blog.vikinggroupinc.com/tag/product-innovations), [Business Partners](https://blog.vikinggroupinc.com/tag/business-partners), [Product and News](https://blog.vikinggroupinc.com/tag/product-and-news)

## [How Viking and FireFlex Revolutionized Preaction Fire Protection](https://blog.vikinggroupinc.com/totalpac)

![Picture of Jim Dooley](https://blog.vikinggroupinc.com/hs-fs/hubfs/Social%20and%20Videos/Jim%20Dooley.jpg?width=50&name=Jim%20Dooley.jpg) [Jim Dooley](https://blog.vikinggroupinc.com/author/jim-dooley) 

 Jun 2, 2025, 10:19:27 AM

Prior to 1994, preaction fire protection systems were typically assembled at the construction site....

[Read more](https://blog.vikinggroupinc.com/totalpac)

[![](https://blog.vikinggroupinc.com/hs-fs/hubfs/Blog_Featured-Image-EA-1-01.png?height=200&name=Blog_Featured-Image-EA-1-01.png)](https://blog.vikinggroupinc.com/ea-1)

[Product Innovations](https://blog.vikinggroupinc.com/tag/product-innovations), [Product and News](https://blog.vikinggroupinc.com/tag/product-and-news), [Storage Protection](https://blog.vikinggroupinc.com/tag/storage-protection)

## [Smarter, Faster Fire Protection with our EA-1 Electronic Accelerator](https://blog.vikinggroupinc.com/ea-1)

[Viking Group, Inc.](https://blog.vikinggroupinc.com/author/viking-group-inc) 

 Jun 30, 2025, 8:44:22 AM

In the world of fire protection, every second counts. That’s why Viking has developed the EA-1...

[Read more](https://blog.vikinggroupinc.com/ea-1)

[![](https://blog.vikinggroupinc.com/hs-fs/hubfs/Blog_Featured-Image-Template%20-%20Oxeo-01.png?height=200&name=Blog_Featured-Image-Template%20-%20Oxeo-01.png)](https://blog.vikinggroupinc.com/oxeo-extinguishing-system)

[Digital Tools](https://blog.vikinggroupinc.com/tag/digital-tools), [Oxeo Extinguishing System](https://blog.vikinggroupinc.com/tag/oxeo-extinguishing-system), [Oxeo](https://blog.vikinggroupinc.com/tag/oxeo)

## [Oxeo Extinguishing System is the Future of Sustainable Fire Protection](https://blog.vikinggroupinc.com/oxeo-extinguishing-system)

[Viking Group, Inc.](https://blog.vikinggroupinc.com/author/viking-group-inc) 

 Jul 29, 2024, 2:48:52 PM

Changes in the realm of clean agent fire suppression systems have presented us with a clear...

[Read more](https://blog.vikinggroupinc.com/oxeo-extinguishing-system)

[facebook-f icon](https://www.facebook.com/vikingworldwide) [linkedin-in icon](https://www.linkedin.com/company/viking-group-inc-/) [instagram icon](https://www.instagram.com/vikinggroup/) [Follow us on Facebook](https://www.youtube.com/vikingsprinkler)

---

[![Viking Logo](https://blog.vikinggroupinc.com/hs-fs/hubfs/Logos/Viking%20PMS287%2072dpi-2.png?width=180&height=43&name=Viking%20PMS287%2072dpi-2.png "Viking Logo")](https://www.vikinggroupinc.com/)

5150 Beltway Dr. SE, Caledonia, MI 49316     |     © 2023 Viking Group, Inc.

 

```json
{
  "@context" : "https://schema.org",
  "@type" : "BlogPosting",
  "author" : {
    "@type" : "Person",
    "name" : "Viking Group, Inc.",
    "url" : "https://blog.vikinggroupinc.com/author/viking-group-inc"
  },
  "dateModified" : "2024-10-30T12:24:36.093Z",
  "datePublished" : "2024-10-30T12:24:36.000Z",
  "headline" : "Cutting-Edge Fire Protection Systems from FireFlex",
  "image" : [ "https://blog.vikinggroupinc.com/hubfs/Banner%20Graphics%20and%20Featured%20Images/Blog_Featured-Image-FireFlex-2024-01.png" ],
  "mainEntityOfPage" : {
    "@id" : "https://blog.vikinggroupinc.com/fireflex-systems",
    "@type" : "WebPage"
  },
  "publisher" : {
    "@type" : "Organization",
    "logo" : {
      "@type" : "ImageObject",
      "url" : "https://blog.vikinggroupinc.com/hubfs/Viking%20PMS287.png"
    },
    "name" : "Viking Group, Inc."
  }
}
```